Catalog navigation
CAD model selection
HELP_VARIABLE
Company
JTEKT Corporation(Koyo)
Description
NNU Cylindrical bore
Bill of material
NNU4920
SERIES
CC
SD
Inside Diameter
100 mm
D
Outside Diameter
140 mm
B
Bearing Width
40 mm
R
Radius
1.1 mm
ORDER
Bearing No.
NNU4920
CR
Basic dynamic load rating
139 kN
COR
Basic static load rating
258 kN
CU
Fatigue limit load
32.9 kN
NG
Limiting speeds (Grease)
4000 rpm
NO
Limiting speeds (Oil)
4800 rpm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions